Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

22600

3/8 NPT Non-Valved Coupling Body (PLC10006 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
CPCBodyType:
Body

Recently Viewed

View all recently visited products