Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLCD1700612

copy to clipboard click to copy Copied to clipboard!

3/8 Hose Barb Valved In-Line Coupling Body
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
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Free Floating
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM