Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PLCD1200612

copy to clipboard click to copy Copied to clipboard!

3/8 PTF Valved Panel Mount Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Panel Mount
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
25

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products