PLC1600612
3/8 Hose Barb Non-Valved Panel Mount Coupling Body
- Material:
- Polypropylene
- Material Finish:
- Almond
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Almond
- Mounting Option:
- Panel Mount
- Sterilization:
- Gamma: Up to 50 kGy irradiation
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 25