Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLC1300612

3/8 PTF Non-Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Free Floating
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products