IPLCDT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
- Material:
- Polypropylene
- Material Finish:
- Natural
- Color:
- Almond
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 150°F (0°C - 66°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Bag Qty:
- 25