UDC

The patented Universal Dispensing Coupler (UDC) provides a universal connection to a 38mm fitment neck. Make instant connections to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Automatic flush face valves minimize costly or dangerous spillage. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate.

UDC Series couplings are NSF-listed and are suitable for dispensing liquids, condiments or other food-based material. They are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.
Features Benefits
Universal 38mm cap Fits most manufacturers’ fitment necks
Flush face/non-spill valves Minimize spillage
Shrouded thumb latch Protects against accidental disconnects
RFID technology available (iUDC only)
Helps maintain warranty, integrity, brand protection
Pressure 20" Hg Vacuum to 15 psi, 1 bar (body only)
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
Materials:
Main body components and valves: Polypropylene and Acetal
Thumb latch: Polypropylene
Springs: 316 stainless steel
O-rings (food grade): Silicone, Buna-N and EPDM
CIP adapter: Acetal
Color: Light gray with charcoal gray latch
Closure size: SP-400 38mm

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of CPC's products in their own application conditions.

double shut-off Cv ~ 2.1 (30.27)

Legend
Legend

Product

Bodies

99100 product photo

99100

99100
5/8 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
Product ID: 99100
99400 product photo

99400

99400
3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
Product ID: 99400
98500 product photo

98500

98500
3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Product ID: 98500
95400 product photo

95400

95400
1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
Product ID: 95400
99000 product photo

99000

99000
3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
Product ID: 99000
98700 product photo

98700

98700
3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Product ID: 98700
97700 product photo

97700

97700
1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF
Product ID: 97700
98400 product photo

98400

98400
3/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
Product ID: 98400
99200 product photo

99200

99200
3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
Product ID: 99200
98600 product photo

98600

98600
3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
Product ID: 98600
95600 product photo

95600

95600
1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
Product ID: 95600
95100 product photo

95100

95100
1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
Product ID: 95100

Recently Viewed

View All