Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

9000100

1/4 Hose Barb Non-Valved Elbow Insert (PMC2304 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Option:
Non-Valved

Recently Viewed

View All