2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

16000

3/16 Hose Barb Valved In-Line Coupling Body (PMCD1703 NSF)
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
Chrome
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All