2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

14900

1/8 Hose Barb Non-Valved Elbow Coupling Insert (PMC2302 NSF)
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Option:
Non-Valved

Recently Viewed

View All