2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

11600

1/4 Hose Barb Non-Valved In-Line Coupling Insert (PMC2204 NSF)
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Option:
Non-Valved

Recently Viewed

View All