2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

18700

1/8 Hose Barb Non-Valved Panel Mount Coupling Insert (MC4202 NSF)
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Recently Viewed

View All