2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

16800

1/4 PTF Non-Valved In-Line Coupling Body (MC1304 NSF)
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Recently Viewed

View All