HFC35 NSF

HFC35 Series polysulfone couplings are able to withstand demanding applications and feature physical strength, chemical resistance and resistance to cleaning solutions (used in flushing tubing and hose lines) and are autoclavable. An ergonomic design and a large, shrouded thumb latch produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and exceptionally low spillage.

HFC35 NSF parts are listed under the criteria of the NSF/ANSI Standards.
Features Benefits
Polysulfone Material (HFC35) Physically strong and autoclavable
UV Polysulfone Material (HFC57) Physically strong and UV resistant
High efficiency valve More flow and less spillage in a compact size
Ergonomic design Easy to grip, simple to operate
Compatible Mates with HFC12 couplings
Pressure: Vacuum to 125 psi, 8.6 bar
Temperature: -40°F to 280°F, -40°C to 138°C
Materials:
Main components and valves: Polysulfone
Thumb latch: Polysulfone
Valve spring: 316 stainless steel
Panel mount gasket: EPDM
Female GHT gasket: FDA Compliant EPDM
External springs and pin: 316 stainless steel
O-rings: EPDM
Color: Natural white with charcoal gray latch
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
   
HFC35 Pressure RangeHFC35 Water FlowHFC35 Air Flow, 100 psig Inlet Pressure
     

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Based on sealing performance after 72 hours of exposure to pressure and temperature.

straight-through Cv ~ 0.19 (2.74) max
single shut-off Cv ~ 0.08 (1.15) max

Legend
Legend

Product

Bodies

80700 product photo

80700

1/2 Hose Barb Valved In-Line Coupling Body (HFCD17835 NSF)
86400 product photo

86400

1/2 NPT Non-Valved Coupling Body (HFC10835 NSF)
80200 product photo

80200

1/2 NPT Valved Coupling Body (HFCD10835 NSF)
80500 product photo

80500

3/4 Hose Barb Valved Panel Mount Coupling Body (HFCD161235 NSF)
80100 product photo

80100

3/8 NPT Valved Coupling Body (HFCD10635 NSF)
80300 product photo

80300

3/8 Hose Barb Valved Panel Mount Coupling Body (HFCD16635 NSF)
86500 product photo

86500

3/8 Hose Barb Non-Valved Panel Mount Coupling Body (HFC16635 NSF)
86100 product photo

86100

3/4 GHT Non-Valved Coupling Body (HFC191235GHT NSF)
86300 product photo

86300

3/8 NPT Non-Valved Coupling Body (HFC10635 NSF)
85900 product photo

85900

3/4 GHT Non-Valved Coupling Body (HFC101235GHT NSF)
87000 product photo

87000

3/4 NPT Non-Valved Coupling Body (HFC101235 NSF)
86600 product photo

86600

1/2 Hose Barb Non-Valved Panel Mount Coupling Body (HFC16835 NSF)

Recently Viewed

View All