Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

86100

3/4 GHT Non-Valved Coupling Body (HFC191235GHT NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone
Material Finish:
Molded White
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Valve Option:
Non-Valved

Recently Viewed

View All