2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

83000

1/2 BSPT Non-Valved Coupling Body (HFC10835BSPT NSF)
Add to Quote Request
Material:
Polysulfone
Material Finish:
Almond
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Valve Option:
Non-Valved

Recently Viewed

View All