2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

80300

3/8 Hose Barb Valved Panel Mount Coupling Body (HFCD16635 NSF)
Add to Quote Request
Material:
Polysulfone
Material Finish:
Molded White
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All