HFC35 NSF

HFC35 Series polysulfone couplings are able to withstand demanding applications and feature physical strength, chemical resistance and resistance to cleaning solutions (used in flushing tubing and hose lines) and are autoclavable. An ergonomic design and a large, shrouded thumb latch produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and exceptionally low spillage.

HFC35 NSF parts are listed under the criteria of the NSF/ANSI Standards.

Features Benefits
Polysulfone Material (HFC35) Physically strong and autoclavable
UV Polysulfone Material (HFC57) Physically strong and UV resistant
High efficiency valve More flow and less spillage in a compact size
Ergonomic design Easy to grip, simple to operate
Compatible Mates with HFC12 couplings
Pressure: Vacuum to 125 psi, 8.6 bar
Temperature: -40°F to 280°F, -40°C to 138°C
Materials:
Main components and valves: Polysulfone
Thumb latch: Polysulfone
Valve spring: 316 stainless steel
Panel mount gasket: EPDM
Female GHT gasket: FDA Compliant EPDM
External springs and pin: 316 stainless steel
O-rings: EPDM
Color: Natural white with charcoal gray latch
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
   
HFC35 Pressure RangeHFC35 Water FlowHFC35 Air Flow, 100 psig Inlet Pressure
     

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Based on sealing performance after 72 hours of exposure to pressure and temperature.

straight-through Cv ~ 0.19 (2.74) max
single shut-off Cv ~ 0.08 (1.15) max

Legend
Legend

Product

Bodies

80100 product photo

80100

80100
3/8 NPT Valved Coupling Body (HFCD10635 NSF)
Product ID: 80100
80200 product photo

80200

80200
1/2 NPT Valved Coupling Body (HFCD10835 NSF)
Product ID: 80200
80300 product photo

80300

80300
3/8 Hose Barb Valved Panel Mount Coupling Body (HFCD16635 NSF)
Product ID: 80300
80400 product photo

80400

80400
1/2 Hose Barb Valved Panel Mount Coupling Body (HFCD16835 NSF)
Product ID: 80400
80700 product photo

80700

80700
1/2 Hose Barb Valved In-Line Coupling Body (HFCD17835 NSF)
Product ID: 80700

Inserts

80900 product photo

80900

80900
3/8 Hose Barb Valved In-Line Coupling Insert (HFCD22635 NSF)
Product ID: 80900
81000 product photo

81000

81000
1/2 Hose Barb Valved In-Line Coupling Insert (HFCD22835 NSF)
Product ID: 81000
81200 product photo

81200

81200
3/8 Hose Barb Valved Elbow Coupling Insert (HFCD23635 NSF)
Product ID: 81200
81400 product photo

81400

81400
3/8 NPT Valved Coupling Insert (HFCD24635 NSF)
Product ID: 81400
81500 product photo

81500

81500
1/2 NPT Valved Coupling Insert (HFCD24835 NSF)
Product ID: 81500
82500 product photo

82500

82500
3/4 NPT Non-Valved Coupling Insert (HFC241235 NSF)
Product ID: 82500
82600 product photo

82600

82600
3/4 GHT Non-Valved Coupling Insert (HFC261235GHT NSF)
Product ID: 82600

Recently Viewed

View all recently visited products