2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

46100

3/8 Compression Valved Coupling Body (NSF)
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All