Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS6D20008

copy to clipboard click to copy Copied to clipboard!

1/2 JACO Valved Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Gray with dark gray overmold
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Spillage:
~0.03 cc per disconnect, 0.42 per connect
Bag Qty:
10

Recently Viewed

View all recently visited products