Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS4D1300606

3/8 PTF Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
ABS
Material Finish:
Molded White
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White with teal overmold
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Body

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products