Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

INS4DR1700600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Other
Bag Qty:
1

Mating Parts

Recently Viewed

View all recently visited products