NS2D120412
1/4 PTF Valved Panel Mount Coupling Body
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Pressure Range:
- Vacuum to 45 psi, 3.1 bar
- Color:
- Gray with dark gray overmold
- Mounting Option:
- Panel Mount
- Temperature Range:
- 32°F - 120°F (0°C - 49°C)
- Seal Options:
- EPDM, FFKM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Spillage:
- <0.025 cc per disconnect, 0.009cc per connect
- Bag Qty:
- 25