NS1D24042812
1/4-28 Male Thread Valved In-Line Coupling Insert
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Pressure Range:
- Vacuum to 15 psi, 1.0 bar
- Color:
- Gray
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 120°F (0°C - 49°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Spillage:
- <0.02 cc per disconnect, 0.01 cc per connect
- Bag Qty:
- 25