Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS1D19042812

1/4-28 Flat Bottom Port Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 15 psi, 1.0 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Body

Mating Parts

Different Order Unit

Additional Items

View all additional parts

Recently Viewed

View all recently visited products