2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

SXM420112

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Recently Viewed

View All