2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MMD2004

1/4 PTF Valved Multi-Mount Coupling Insert
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All