Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMM181032

10-32 Female Thread Non-Valved Multiple Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 240 psi / no. of stations
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Recently Viewed

View All