Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LM16004

1/4 Hose Barb Non-Valved Multi-Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products