Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    Multi-Mount

    See Multi-Mount Products

    Multi-Mount couplings provide one easy-to-use coupling for connecting from three to five lines at once. Multi-mount couplings are available in a wide variety of materials including acetal and chrome plated brass. Multi-mounts are keyed to prevent mismatched connections and can be configured with or without valves for maximum design flexibility. 

    Assets & Downloads

    Features Benefits
    Three to five line connection Fast, efficient operation
    Separate flow paths Pressure and/or vacuum in one coupling
    Insert is keyed to body Ensures correct line orientation
    Separate flow paths Pressure and/or vacuum in one coupling
    Acetal or chrome-plated brass Maximize design flexibility

    Specifications & CV Value

    Operating Conditions (Fluid Transfer)

    Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
    Pressure
    Minimum: Vacuum
    Maximum: Brass = 500 psi no. of stations
    Acetal = 240 psi no. of stations

    Materials

    Mounting plate: Black anodized aluminum
    Main components: Acetal or chrome-plated brass
    Thumb latch: Stainless steel
    Valves: Acetal
    Valve spring: 316 stainless steel
    External springs and pin: Stainless steel
    O-ring: Buna-N

    Other

    Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD

    Cv Value

    Cv ~ 1.4 per line (20.17) max
    Cv ~ 0.82 (11.82) max
    Cv ~ 0.51 (7.35) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number.
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Validation Reports

    Extractables Reports

    Products

    Body

    28000

    1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)

    LM12006

    3/8 PTF Non-Valved Multi-Mount Coupling Body

    LM16004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Body

    LM16006

    3/8 Hose Barb Non-Valved Multi-Mount Coupling Body

    MM1204

    1/4 PTF Non-Valved Multi-Mount Coupling Body

    MM181032

    10-32 Non-Valved Multi-Mount Coupling Body

    MMD1204

    1/4 PTF Valved Multi-Mount Coupling Body

    MMD1602

    1/8 Hose Barb Valved Multi-Mount Coupling Body

    PLM16004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Body

    PLM16005

    5/16 Hose Barb Non-Valved Multi-Mount Coupling Body

    PLMD16004

    1/4 Hose Barb Valved Multi-Mount Coupling Body

    PLMD16006

    3/8 Hose Barb Valved Multi-Mount Coupling Body

    PMM1204

    1/4 PTF Non-Valved MM Coupling Body

    PMM1602

    1/8 Hose Barb Non-Valved MM Coupling Body

    PMM1604

    1/4 Hose Barb Non-Valved MM Coupling Body

    PMMD181032

    10-32 Female Thread Valved Multiple Mount Coupling Body

    Insert

    LM20004

    1/4 PTF Non-Valved Multi-Mount Coupling Insert

    LM20006

    3/8 PTF Non-Valved Multi-Mount Coupling Insert

    LM22004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert

    LM22006

    3/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

    LMD20004

    1/4 PTF Valved Multi-Mount Coupling Insert

    LMD20006

    3/8 PTF Valved Multi-Mount Coupling Insert

    LMD22004

    1/4 Hose Barb Valved Multi-Mount Coupling Insert

    MM20025

    5/32 PTF Non-Valved Multi-Mount Coupling Insert

    MM2004

    1/4 PTF Non-Valved Multi-Mount Coupling Insert

    MM2104

    1/4 PTF Non-Valved Elbow Multi-Mount Coupling Insert

    MM2202

    1/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

    MM2203

    3/16 Hose Barb Non-Valved Multi-Mount Coupling Insert

    MM2204

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert

    MMD2004

    1/4 PTF Valved Multi-Mount Coupling Insert


    1 2  Page
    Back to Top