Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    Hybrid Mini Connector

    See Hybrid Mini Connector Products

    Hybrid Connector technology from CPC eliminates the need for multiple connections between remote tools and a device. For applications requiring a smaller footprint, the new Mini Hybrid provides a compact, single connection point for both air and electrical lines.

    With a breakaway latching mechanism, the Mini Hybrid simplifies the user interface, speeds device setup and enhances user perception of overall device performance. Combining all the connection points into an integrated, proven assembly also improves patient safety by eliminating misconnections.

    The Mini Hybrid incorporates our reliable SMC coupling platform and features gold-plated brass electrical contacts. Engineers can confidently specify the Mini Hybrid for their pneumatic and low power applications. Save your valuable engineering resources with the off-the-shelf, turnkey solution or work with our design team to create a customized solution for your specific application.

    Assets & Downloads

    Features Benefits
    Single connection point for air and power connections between a device and its tool/hand piece Increases safety and makes systems more user friendly
    Easy-to-use breakaway design
    Quick, automatic disconnect
    Turnkey solution Reduces multiple components
    Valve on panel mount side         Prevents loss of pressure upon disconnect
    Off-the-shelf assembly Minimizes engineering design and manufacturing effort
    Custom options available Customizable to meet your unique requirements

    Specifications & CV Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 25 psi, 1.7 bar
    Temperature: 40°F to 80°F, 4°C to 26°C

    Materials

    External coupler components: PET
    Air coupler components: Acetal
    Valve springs: Stainless steel
    Panel mount nut: Zinc-plated steel
    Electrical contacts: Gold-plated brass
    O-rings: Buna-N

    Other

    Color: Light grey with grey tubing
    Tubing: PVC
    Panel Terminations: 1/16" hose barb and two 22AWG wires with 11" pigtail
    Umbilical Terminations: 1/16" ID PVC tube and two 22AWG wires with 6" pigtail
    Number of air lines: 1

    Electrical Specifications

    Voltage: Up to 24VDG
    Current: Up to 3 Amps
    Wire: 22AWG with PVC Jacket
    Number of contacts: 2

    Cv Value

    Cv ~ 0.08 (1.15) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    Mini Hybrid Connector by Colder Products Company
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    Extractables Reports

    Products

    Body

    MHQC17000

    Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires

    Insert

    MHQC42000

    Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved


    Back to Top