Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    Hybrid Connector

    See Hybrid Connector Products

    The Hybrid Connector from CPC eliminates the need for multiple connections and simplifies the user interface between remote tools and a device. Featuring an easy-to-use twist latch to securely connect everything in one simple motion, technicians can quickly change or replace modular tools, umbilicals or hand pieces that require a combination of power, signal, air or fluids.

    Featuring dry-break technology, the Hybrid Connector allows designers to confidently specify a single connector for both fluids and electronics. The streamlined interface allows design engineers to adapt the product to their needs with many customization options available. Save your valuable engineering resources with this off-the-shelf, turnkey solution or a customized version for your specific application.

    Assets & Downloads

    FeaturesBenefits
    Single connection point for pneumatic, fluid, data and power connections between a device and its tool/hand pieceIncreases safety and makes systems more user friendly
    Non-spill shutoff valves with dry-break technologyEliminate fluid drips upon disconnect and minimize air inclusion
    Turnkey solutionReduces multiple components
    Off-the-shelf assemblyMinimizes engineering design and manufacturing effort
    Custom options availableFlexibility to add additional fluid connector or elect contacts.

    Specifications & CV Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 45 psi, 3.1 bar
    Temperature: 32°F to 120°F (0°C to 49°C)

    Materials

    Non-wetted coupler components: Glass-filled polypropylene
    Wetted coupler components: Glass-filled polypropylene
    Springs: Stainless steel
    Electrical contacts: Gold-plated brass
    O-rings: EPDM

    Other

    Color: Gray
    Tubing: Fluid tubing: polyurethane (PU)
    Umbilical tubing: PVC
    Panel Terminations: Two 1/8" hose barbs on panel and four 20ga wires with 12" pigtail
    Umbilical Terminations: 8’ (2.44M) umbilical with two 1/8" (3.2mm) ID PU tubing and four 20ga wires with 3" (76.2mm) pigtail
    Number of fluid lines: 2

    Electrical Specifications

    Voltage: Up to 24VDC
    Current: Up to 3 Amps
    Wire gauge: 20AWG
    Number of contacts: 4
    Hybrid Connector

    Validation Reports

    Extractables Reports

    Products

    Other

    HQC17002

    Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose

    HQC42000

    Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount

    HQC42001

    Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount


    Back to Top