Category

    Termination Size

      Valved?

        Mounting Options

          Multiline

          Easily connect two, six or even ten separate flow paths with one coupling using CPC multiline connectors. These efficient solutions ensure correct line orientation and come with a variety of terminations, materials and latching options to maximize your design flexibility.
          • DPC2

            DPC

            Provides dual port connections with one-hand, simultaneous connections and disconnections.
          • DTLD4

            DTLD

            DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
          • HybridConnector4

            Hybrid Connector

            Allows designers to confidently specify a single connector for both fluids and electronics.
          • MiniHybridConnector3

            Hybrid (Mini) Connector

            Provides a compact, single connection point for both air couplings and electrical lines.
          • iMAR3

            iMAR

            IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
          • Multi-Mount2

            Multi-Mount

            One easy-to-use coupling for connecting from three to five lines at once.
          • Sixtube5

            Sixtube

            Provides one easy-to-use quick disconnect for up to six separate fluid lines.
          • Tentube5

            Tentube

            Provides one easy-to-use quick disconnect for up to ten separate fluid lines.
          • TwinTube8

            Twin Tube

            Provides one easy-to-use quick disconnect for two separate fluid lines.