Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PTC22010

copy to clipboard click to copy Copied to clipboard!

1/16 Hose Barb Non-Valved Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Mating Parts

Recently Viewed

View all recently visited products