Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PMM20025

5/32 PTF Non-Valved MM Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Additional Items

Recently Viewed

View all recently visited products