PLMD22004
1/4 Hose Barb Valved Multi-Mount Coupling Insert
- Material:
- Acetal
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Bag Qty:
- 10