Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PLM16004

1/4 Hose Barb Non-Valved Multi-Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
10

Recently Viewed

View all recently visited products