Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LMD16004

1/4 Hose Barb Valved Multi-Mount Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Nickel
Pressure Range:
500psi / no. of stations
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Recently Viewed

View all recently visited products