Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LM20004

1/4 PTF Non-Valved Multi-Mount Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Weight:
.09 Ounce
Bag Qty:
10

Replacement Parts

Mating Parts

Recently Viewed

View all recently visited products