Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MHQC42000

Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Light grey
Pressure Range:
Vacuum to 25 psi, 1.7 bar
Color:
Gray
Mounting Option:
Panel Mount
Temperature Range:
40°F - 80°F (4°C - 26°C)
Seal Options:
BUNA-N
Valve Option:
Valved
Body Type:
Insert
Weight:
.0305 Ounce
Bag Qty:
1

Mating Parts

Different Order Unit

Recently Viewed

View all recently visited products