Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

CNX17002HT

copy to clipboard click to copy Copied to clipboard!

1/8" Hose Barb Genderless MicroCNX Connector

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Color:
White with Teal Cover
Mounting Option:
Free Floating
Sterilization:
Gamma, Autoclave
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Spring:
Non-Valved
Valve Option:
Non-Valved
Body Type:
Genderless
Weight:
.001 Each
Bag Qty:
25

Mating Parts

Recently Viewed

View all recently visited products