SMC

SMC Series couplings are twist-to-connect couplings that provide a reliable and more secure alternative to luer-type connections. The coupling design allows tubing to rotate freely when connected, preventing both kinked tubing and accidental disconnection during use.

SMC Series couplings are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Product

Bodies

SMFPMD01BLK product photo

SMFPMD01BLK

1/16 Hose Barb Valved Panel Mount Coupling Body
SMF10297 product photo

SMF10297

1/8 Hose Barb Non-Valved In-Line Disposable Coupling Body
SMFD01MBLK product photo

SMFD01MBLK

1/16 Hose Barb Valved In-Line Coupling Body
SMPT0212 product photo

SMPT0212

1/8 NPT Non-Valved Coupling Body
SMF01MBLK product photo

SMF01MBLK

1/16 Hose Barb Non-Valved In-Line Coupling Body
SMFPMDM3BLK product photo

SMFPMDM3BLK

3mm Hose Barb Valved Panel Mount Coupling Body
SMFPM0112 product photo

SMFPM0112

1/16 Hose Barb Non-Valved Panel Mount Coupling Body
SMFPM02 product photo

SMFPM02

1/8 Hose Barb Non-Valved Panel Mount Coupling Body
SMF0212 product photo

SMF0212

1/8 Hose Barb Non-Valved In-Line Coupling Body
SMPTD02 product photo

SMPTD02

1/8 NPT Valved Coupling Body
SMFD01 product photo

SMFD01

1/16 Hose Barb Valved In-Line Coupling Body
SMFPM0212 product photo

SMFPM0212

1/8 Hose Barb Non-Valved Panel Mount Coupling Body

Recently Viewed

View All