PMC

PMC Series couplings have a 1/8" flow are used in a wide variety of general-purpose applications. Featuring the CPC thumb latch, the PMC is easier to use than ball-and-sleeve connector designs. One-hand connection and disconnection and integral terminations make the PMC the choice for ease of use and manufacture.



These couplings offer the flexibility of multiple configurations and terminations and mate with both MC metal and PMC12 polypropylene couplings. NSF-listed versions are available.
Features Benefits
Hose barb shroud Extra protection for the 1/16" hose barb
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with PMC12 and MC Series couplings
Clicks when connected Assurance of a reliable connection
Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves: Acetal
Thumb latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Natural white, others available
Tubing range: 1/16" to 1/4" ID, 1.6mm to 6.4mm ID
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".
     
PMC Pressure RangeColder PMC Water Flow
Colder PMC Air Flow Air Flow, 100 psig Inlet Pressure
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
straight-through Cv ~0.51 (7.35) max
single shut-off Cv ~ 0.26 (3.75) max
double shut-off Cv ~ 0.24 (3.46) max

Legend
Legend

Product

Bodies

PMCD1604 product photo

PMCD1604

PMCD1604
1/4 Hose Barb Valved Panel Mount Coupling Body
Product ID: PMCD1604
PMCD13M42 product photo

PMCD13M42

PMCD13M42
4mm PTF Valved In-Line Coupling Body
Product ID: PMCD13M42
PMC1603 product photo

PMC1603

PMC1603
3/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: PMC1603
PMC1304 product photo

PMC1304

PMC1304
1/4 PTF Non-Valved In-Line Coupling Body
Product ID: PMC1304
PMC1601 product photo

PMC1601

PMC1601
1/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: PMC1601
PMCD181032 product photo

PMCD181032

PMCD181032
10-32 Valved Panel Mount Coupling Body
Product ID: PMCD181032
PMCD1703 product photo

PMCD1703

PMCD1703
3/16 Hose Barb Valved In-Line Coupling Body
Product ID: PMCD1703
PMC1702 product photo

PMC1702

PMC1702
1/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: PMC1702
PMC13M42 product photo

PMC13M42

PMC13M42
4mm PTF Non-Valved In-Line Coupling Body
Product ID: PMC13M42
PMC1204 product photo

PMC1204

PMC1204
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: PMC1204
PMCD1004 product photo

PMCD1004

PMCD1004
1/4 NPT Valved Coupling Body
Product ID: PMCD1004
PMCD1004BSPT product photo

PMCD1004BSPT

PMCD1004BSPT
1/4 BSPT Valved Coupling Body
Product ID: PMCD1004BSPT

Recently Viewed

View All