2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PLC1300612

3/8 PTF Non-Valved In-Line Coupling Body
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Free Floating
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
PLC300 product photo

PLC300

Coupling Body Plug
`
PLC310 product photo

PLC310

Coupling Body Plug
`

Recently Viewed

View All