Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    PLCD17040612

    copy to clipboard click to copy Copied to clipboard!

    1/4 Softube Valved In-Line Coupling Body

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polypropylene
    Material Finish:
    Almond
    Pressure Range:
    Vacuum to 120 psi, 8.3 bar
    Color:
    Almond
    Mounting Option:
    Free Floating
    Sterilization Method:
    Gamma: Up to 50 kGy irradiation
    Temperature Range:
    32°F - 160°F (0°C - 71°C)
    Seal Options:
    EPDM
    Valve Spring:
    316 Stainless Steel
    Valve Options:
    Valved
    Body Type:
    Body
    Bag Qty:
    100

    Mating Parts

    LC20006

    3/8 PTF Non-Valved In-Line Coupling Insert

    PLCD21006

    3/8 PTF Valved Elbow Coupling Insert

    PLCD2200412

    1/4 Hose Barb Valved In-Line Coupling Insert

    PLC2200612

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    LCD40004

    1/4 PTF Valved Panel Mount Coupling Insert

    PLC20006

    3/8 PTF Non-Valved In-Line Coupling Insert

    PLCD2400412

    1/4 NPT Valved Coupling Insert

    PLC20004

    1/4 PTF Non-Valved In-Line Coupling Insert

    LC24004

    1/4 NPT Non-Valved Coupling Insert

    PLC29006

    3/8 JG Non-Valved In-Line Coupling Insert

    LCD24006BSPT

    3/8 BSPT Valved Coupling Insert

    LC22005

    5/16 Hose Barb Non-Valved In-Line Coupling Insert

    PLC200M8

    8mm PTF Non-Valved In-Line Coupling Insert

    LCD26004

    1/4 NPT Valved Coupling Insert With Female Thread

    PLCD20006

    3/8 PTF Valved In-Line Coupling Insert

    LCD24004BSPT

    1/4 BSPT Valved Coupling Insert

    LCD22006

    3/8 Hose Barb Valved In-Line Coupling Insert

    PLC2400412

    1/4 NPT Non-Valved Coupling Insert

    PLC24004

    1/4 NPT Non-Valved Coupling Insert

    PLC42005

    5/16 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLCD29006

    3/8 JG Valved In-Line Coupling Insert

    LC24006

    3/8 NPT Non-Valved Coupling Insert

    LCD42006

    3/8 Hose Barb Valved Panel Mount Coupling Insert

    LCD21006

    3/8 PTF Valved Elbow Coupling Insert

    PLC2000612

    3/8 PTF Non-Valved In-Line Coupling Insert

    PLCD24004

    1/4 NPT Valved Coupling Insert

    PLCD24006BSPT

    3/8 BSPT Valved Coupling Insert

    PLCD22006

    3/8 Hose Barb Valved In-Line Coupling Insert

    PLCD24004BSPT

    1/4 BSPT Valved Coupling Insert

    PLCD42004

    1/4 Hose Barb Valved Panel Mount Coupling Insert

    PLCD2300412

    1/4 Hose Barb Valved Elbow Coupling Insert

    LC42005

    5/16 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLC24004BSPT

    1/4 BSPT Non-Valved Coupling Insert

    PLCD20004

    1/4 PTF Valved In-Line Coupling Insert

    LCD42004

    1/4 Hose Barb Valved Panel Mount Coupling Insert

    PLC4200612

    3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLCD24006

    3/8 NPT Valved Coupling Insert

    PLCD40004

    1/4 PTF Valved Panel Mount Coupling Insert

    PLCD29004

    1/4 JG Valved In-Line Coupling Insert

    PLCD4200412

    1/4 Hose Barb Valved Panel Mount Coupling Insert

    LCD24004

    1/4 NPT Valved Coupling Insert

    LC40006

    3/8 PTF Non-Valved Panel Mount Coupling Insert

    LC23006

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    PLC21006

    3/8 PTF Non-Valved Elbow Coupling Insert

    LCD21004

    1/4 PTF Valved Elbow Coupling Insert

    PLC42006

    3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLCD23004

    1/4 Hose Barb Valved Elbow Coupling Insert

    LC42004

    1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLC2200412

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    LCD23006

    3/8 Hose Barb Valved Elbow Coupling Insert

    PLCD42006

    3/8 Hose Barb Valved Panel Mount Coupling Insert

    PLCD22005

    5/16 Hose Barb Valved In-Line Coupling Insert

    PLCD42005

    5/16 Hose Barb Valved Panel Mount Coupling Insert

    PLC22004

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    PLC23004

    1/4 Hose Barb Non-Valved Elbow Coupling Insert

    LC42006

    3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

    LCD23004

    1/4 Hose Barb Valved Elbow Coupling Insert

    PLCD2300612

    3/8 Hose Barb Valved Elbow Coupling Insert

    LCD22005

    5/16 Hose Barb Valved In-Line Coupling Insert

    PLC22006

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    LCD40006

    3/8 PTF Valved Panel Mount Coupling Insert

    PLCD22004

    1/4 Hose Barb Valved In-Line Coupling Insert

    LC23004

    1/4 Hose Barb Non-Valved Elbow Coupling Insert

    PLC4200412

    1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLCD200M10

    10mm PTF Valved In-Line Coupling Insert

    LC40004

    1/4 PTF Non-Valved Panel Mount Coupling Insert

    PLCD200M8

    8mm PTF Valved In-Line Coupling Insert

    PLCD23006

    3/8 Hose Barb Valved Elbow Coupling Insert

    PLC2300412

    1/4 Hose Barb Non-Valved Elbow Coupling Insert

    PLC41004

    1/4 JG Non-Valved Panel Mount Coupling Insert

    LC26004BSPP

    1/4 BSPP Non-Valved Coupling Insert With Female Thread

    PLC24006BSPT

    3/8 BSPT Non-Valved Coupling Insert

    LCD24006

    3/8 NPT Valved Coupling Insert

    PLCD4200612

    3/8 Hose Barb Valved Panel Mount Coupling Insert

    PLC2100612

    3/8 PTF Non-Valved Elbow Coupling Insert

    PLC24006

    3/8 NPT Non-Valved Coupling Insert

    PLC2300612

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    PLC22005

    5/16 Hose Barb Non-Valved In-Line Coupling Insert

    PLCD40006

    3/8 PTF Valved Panel Mount Coupling Insert

    PLC200M10

    10mm PTF Non-Valved In-Line Coupling Insert

    LC26004

    1/4 NPT Non-Valved Coupling Insert with Female Thread

    LCD26004BSPP

    1/4 BSPP Valved Coupling Insert With Female Thread

    LC22004

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    LC22006

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    PLC29004

    1/4 JG Non-Valved In-Line Coupling Insert

    PLCD2000612

    3/8 PTF Valved In-Line Coupling Insert

    LCD42005

    5/16 Hose Barb Valved Panel Mount Coupling Insert

    PLC40004

    1/4 PTF Non-Valved Panel Mount Coupling Insert

    PLC42004

    1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

    PLCD41004

    1/4 JG Valved Panel Mount Coupling Insert

    LC20004

    1/4 PTF Non-Valved In-Line Coupling Insert

    PLCD2200612

    3/8 Hose Barb Valved In-Line Coupling Insert

    PLCD2100612

    3/8 PTF Valved Elbow Coupling Insert

    LC24004BSPT

    1/4 BSPT Non-Valved Coupling Insert

    LC21006

    3/8 PTF Non-Valved Elbow Coupling Insert

    PLC23006

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    LC21004

    1/4 PTF Non-Valved Elbow Coupling Insert

    LCD20006

    3/8 PTF Valved In-Line Coupling Insert

    PLC40006

    3/8 PTF Non-Valved Panel Mount Coupling Insert

    PLCD400M10

    10mm PTF Valved Panel Mount Coupling Insert
    View all mating parts

    Additional Items

    PLC300

    Coupling Body Plug

    PLC310

    Coupling Body Plug
    View all additional parts

    Recently Viewed

    PLCD17040612

    1/4 Softube Valved In-Line Coupling Body
    Back to Top