Multi-Tube

Multi-tube couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.

Tentube™ is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch.

Sixtube™ couplings disconnect up to six separate fluid or air lines. The Sixtube is available with valves on the insert side and features the CPC thumb latch. The snap-in panel mount design keeps a low profile on the front of an equipment panel.

The 3/32" flow Twin Tube™ coupling disconnects two separate fluid lines. The non-valved Twin Tube maintains two individual flow paths in one coupling and features the CPC thumb latch.The panel mount design keeps a low profile on the front of an equipment panel.

Features Benefits
Multi-line connection Fast, efficient operation
Separate flow paths Pressure and/or vacuum in one coupling
Insert is keyed to body Ensures correct line orientation
Twin Tube Series Specifications
Pressure: Vacuum to 120 psi, 8.3 bar per line
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Acetal or ABS
Thumb latch: Stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Natural white (acetal), white (ABS)
Twin Tube Water Flow
 

Six Tube Series Specifications

Pressure: Vacuum to 100 psi, 6.9 bar per line
Temperature (acetal):
(polypropylene)
-40°F to 180°F continuous, -40°C to 82°C continuous
-32°F to 180°F continuous, -0°C to 82°C continuous
Materials:
Main components and valves: Acetal
Valves: Acetal
Fitting inserts: Acetal or polypropylene
Thumb latch: Acetal
Valve spring: 316 Stainless steel
O-rings: Buna-N with acetal or EPDM with polypropylene
Color: Natural white with aqua latch
Sixtube Air Flow, 100 psig Inlet PressureColder Sixtube Water Flow

Tentube Series Specifications

Pressure: Vacuum to 100 psi, 6.9 bar per line
Temperature (acetal):
(polypropylene)
-40°F to 180°F continuous, -40°C to 82°C continuous
-32°F to 180°F continuous, -0°C to 82°C continuous
Materials:
Main components and valves: Nylon
Valves: Acetal
Valve spring: 316 stainless steel
Fitting inserts: Acetal or polypropylene
O-rings: Buna-N with acetal or EPDM with polypropylene
Panel mount adapter: Acetal
Tube shroud: Acetal
Color:  
Main components: Black with red locking latch
Tube shroud: Black
Panel mount adapter: Black
Tubing range: 1/16" and 1/8", 1.6mm to 3.2mm
Colder Tentube Air Flow, 100 psig Inlet PressureColder Tentube Water Flow
 

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Based on sealing performance after 72 hours of exposure to pressure and tem

<table width="100%" border="0"> <tbody> <tr> <td colspan="5"><strong>Twin Tube Series Specifications</strong></td> </tr> <tr> <td colspan="5"> <table width="100%" border="0"> <tbody> <tr> <td colspan="2">Pressure:</td> <td colspan="3">Vacuum to 120 psi, 8.3 bar per line</td> </tr> <tr> <td colspan="2">Temperature:</td> <td colspan="3">-40&deg;F to 180&deg;F continuous, -40&deg;C to 82&deg;C continuous </td> </tr> <tr> <td colspan="5"><strong>Materials:</strong></td> </tr> <tr> <td colspan="2">Main components and valves:</td> <td colspan="3">Acetal or ABS </td> </tr> <tr> <td colspan="2">Thumb latch: </td> <td colspan="3">Stainless steel</td> </tr> <tr> <td colspan="2">External springs and pin: </td> <td colspan="3">Stainless steel </td> </tr> <tr> <td colspan="2">O-rings:</td> <td colspan="3">Buna-N</td> </tr> <tr> <td colspan="2">Color:</td> <td colspan="3">Natural white (acetal), white (ABS) </td> </tr> </tbody> </table> </td> </tr> <tr> <td colspan="5"><img title="Twin Tube Water Flow" alt="Twin Tube Water Flow" src="//content.cpcworldwide.com/Portals/0/Library/Products/Multi-Tube/Images/twin_tubeWaterflow.png" /></td> </tr> <tr> <td colspan="5">&nbsp; <table width="100%" border="0"> <tbody> <tr> <td colspan="5"> <p><strong>Six Tube Series Specifications</strong></p> </td> </tr> <tr> <td colspan="2">Pressure:</td> <td colspan="3">Vacuum to 100 psi, 6.9 bar per line</td> </tr> <tr> <td valign="top" colspan="2">Temperature (acetal):<br /> (polypropylene) </td> <td colspan="3">-40&deg;F to 180&deg;F continuous, -40&deg;C to 82&deg;C continuous<br /> -32&deg;F to 180&deg;F continuous, -0&deg;C to 82&deg;C continuous</td> </tr> <tr> <td colspan="5"><strong>Materials:</strong></td> </tr> <tr> <td colspan="2">Main components and valves:</td> <td colspan="3">Acetal</td> </tr> <tr> <td colspan="2">Valves: </td> <td colspan="3">Acetal</td> </tr> <tr> <td colspan="2">Fitting inserts: </td> <td colspan="3">Acetal or polypropylene </td> </tr> <tr> <td colspan="2">Thumb latch: </td> <td colspan="3">Acetal</td> </tr> <tr> <td colspan="2">Valve spring: </td> <td colspan="3">316 Stainless steel </td> </tr> <tr> <td colspan="2">O-rings:</td> <td colspan="3">Buna-N with acetal or EPDM with polypropylene </td> </tr> <tr> <td colspan="2">Color:</td> <td colspan="3">Natural white with aqua latch </td> </tr> <tr> <td colspan="5"><img title="Sixtube Air Flow, 100 psig Inlet Pressure" alt="Sixtube Air Flow, 100 psig Inlet Pressure" src="//content.cpcworldwide.com/Portals/0/Library/Products/Multi-Tube/Images/Sixtubeairflow.png" /><img title="Colder Sixtube Water Flow" alt="Colder Sixtube Water Flow" src="//content.cpcworldwide.com/Portals/0/Library/Products/Multi-Tube/Images/sixtubeWaterflow.png" /></td> </tr> </tbody> </table> </td> </tr> </tbody> </table> <br /> <table width="100%" border="0"> <tbody> <tr> <td colspan="5"> <p><strong>Tentube Series Specifications</strong></p> </td> </tr> <tr> <td colspan="2">Pressure:</td> <td colspan="3">Vacuum to 100 psi, 6.9 bar per line</td> </tr> <tr> <td valign="top" colspan="2">Temperature (acetal):<br /> (polypropylene) </td> <td colspan="3">-40&deg;F to 180&deg;F continuous, -40&deg;C to 82&deg;C continuous<br /> -32&deg;F to 180&deg;F continuous, -0&deg;C to 82&deg;C continuous</td> </tr> <tr> <td colspan="5"><strong>Materials:</strong></td> </tr> <tr> <td colspan="2">Main components and valves:</td> <td colspan="3">Nylon</td> </tr> <tr> <td colspan="2">Valves: </td> <td colspan="3">Acetal</td> </tr> <tr> <td colspan="2">Valve spring: </td> <td colspan="3">316 stainless steel </td> </tr> <tr> <td colspan="2">Fitting inserts: &l

Product

Bodies

PTC16010 product photo

PTC16010

1/16 Hose Barb Non-Valved Coupling Body
PTC16020 product photo

PTC16020

1/8 Hose Barb Non-Valved Coupling Body
PTC1602096 product photo

PTC1602096

1/8 Hose Barb Non-Valved Coupling Body
SX17 product photo

SX17

SixTube Coupling Body Without Fittings
SXF1701 product photo

SXF1701

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
SXF170112 product photo

SXF170112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
SXF1702 product photo

SXF1702

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
SXF170212 product photo

SXF170212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

Inserts

PTC22010 product photo

PTC22010

1/16 Hose Barb Non-Valved Coupling Insert
PTC22020 product photo

PTC22020

1/8 Hose Barb Non-Valved Coupling Insert
PTC2202096 product photo

PTC2202096

1/8 Hose Barb Non-Valved Coupling Insert
SX42 product photo

SX42

SixTube Coupling Insert Without Fittings

Recently Viewed

View all recently visited products