It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
The Everis™ LQ4 Series quick disconnects with ¼” flow offer a relative high-flow capacity to optimize system performance while providing ultra-reliable, dripless connections and disconnections to protect valuable electronics. Everis LQ4 fittings are designed for long-term use and feature patent pending valve technology that eliminates drips. EPDM and FKM seals are standard options for compatibility with glycol/water or dielectric coolants. For other material and termination options see your regional CPC sales representative.
Maximum Flow at Disconnect 3.0 gal/min, 11.3 L/min
Materials:
Main housing components:
Chrome-plated brass
Valves and thumb latch:
Polysulfone
Valve spring (wetted):
Stainless steel
External spring:
Stainless steel
Seals:
EPDM (FKM optional)
Operating Temperature Range:
0°F to 240°F (-17°C to 115°C)
Shipping / Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
RoHS and REACH compliant
Color: Chrome with Cool Blue or Chrome with Warm Red
Tubing Sizes: 1/4" to 3/8" ID, 6.4mm to 9.5mm ID
Lubricants: Krytox® PFPE
Spillage:
<0.025 cc per disconnect rated at 0 psi
<0.055 cc per disconnect rated at 120 psi Inclusion: <0.025 cc per connect
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.