Everis LQ2

The Everis™ LQ2 Series with 1/8” flow is designed specifically for liquid cooling applications. With a small form factor for tight spaces, Everis LQ2 connectors offer a high-flow capacity to optimize system performance while providing ultra-reliable, dripless connections and disconnections to protect valuable electronics. Everis LQ2 fittings use patent pending valve technology that eliminates drips and are designed for long-term use. EPDM and FKM seals are standard options for compatibility with glycol/water or dielectric coolants. For other material and termination options see your regional CPC sales representative.

FeaturesBenefits

Non-spill design

Disconnect under pressure with no spills

Redundant multi-lobed seals

Extra protection from leaks over an extended period of time

High flow capacity with low pressure dropEfficient, cost-effective cooling system
EPDM or FKM sealsOptions support common coolants used in liquid cooling applications (i.e. glycol/water, mineral oil, synthetic oils, ElectroCool®)
Ergonomic body and latch designSimple, intuitive one-handed operation of latch. Audible click signals secure connection
Color codingInstant visual identification of cooling lines
Low profileMeets size requirements for space-constrained electronics

Barbed and threaded terminations

Compatibility with various tubing options including reinforced tubing

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 200 psi, 13.8 bar
Temperature: 0°F to 240°F (-17°C to 115°C)
Shipping / Storage Temperature: -40°F to 240°F (-40°C to 115°C)
Maximum Flow at Disconnect: 1.00 gal/min at 0 – 100 psi
0.25 gal/min at 101 – 200 psi

Materials

Main housing components: Chrome-plated brass
Valves and thumb latch: Polysulfone
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM (FKM optional)
Operating Temperature Range: 0°F to 240°F (-17°C to 115°C)
Compliance: RoHS, REACH

Other

Color: Chrome with Cool Blue or Warm Red
Lubricants: Krytox® PFPE
Spillage: <0.015 cc per disconnect at 0 psi ; <0.063 cc per disconnect at 200 psi
Inclusion: <0.063 cc per connect
Sizes: 1/4" ID (6.4mm ID)
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spillCv ~ 0.37 max

Legend
Legend

16 list items

Product

Bodies

LQ2D1704LBLU product photo

LQ2D1704LBLU

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
LQ2D1704LRED product photo

LQ2D1704LRED

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
LQ2D3004BLU product photo

LQ2D3004BLU

1/4" Everis SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
LQ2D3004RED product photo

LQ2D3004RED

1/4" Everis SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
LQ2D3102BLU product photo

LQ2D3102BLU

1/8" Everis G-Thread/BSPP Valved In-Line Liquid Cooling Body, Cool Blue
LQ2D3102RED product photo

LQ2D3102RED

1/8" Everis G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
LQ2D3304LBLU product photo

LQ2D3304LBLU

1/4" Everis Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Cool Blue
LQ2D3304LRED product photo

LQ2D3304LRED

1/4" Everis Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Warm Red

Inserts

LQ2D2204LBLU product photo

LQ2D2204LBLU

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
LQ2D2204LRED product photo

LQ2D2204LRED

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
LQ2D2304LBLU product photo

LQ2D2304LBLU

1/4" Everis Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Cool Blue
LQ2D2304LRED product photo

LQ2D2304LRED

1/4" Everis Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Warm Red
16 list items

Recently Viewed

View all recently visited products