2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

LCD16005

5/16 Hose Barb Valved Panel Mount Coupling Body
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Different Order Unit

Recently Viewed

View All