2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

LC22004

1/4 Hose Barb Non-Valved In-Line Coupling Insert
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved

Different Order Unit

Recently Viewed

View All